Tłumaczymy nasz sklep na język polski!
MISUMI WEBINDEX
54 INDEX BY FUNCTION Important: enter all TYPE CODE in the web search field. i.e. #SFJ, then start the configuration Vertical Handle/Long Arm #M43L Vertical Handle/Long Arm #M42L Vertical Handle/Long Arm #M44L Vertical Handle/Long Arm Type #M41L Vertical Handle/Straight Base #MC44 Vertical Handle/Straight Base #M45S Vertical Handle/Straight Base #M421 Vertical Handle/Straight Base #MC43 Vertical Handle/Long Arm Type #M41S Vertical Handle #M44 Vertical Handle #M45 Vertical Handle #M42 Vertical Handle #M43 Vertical Handle/Horizontal Base Type #M41 Horizontal #M32 Free Attachable #M23 Free Attachable #M22 Horizontal Handle/Horizontal or Vertical Base Push-Pull Type #M31 Horizontal Handle/Push-Pull Type #M21 Horizontal Handle #M113 Horizontal Handle/Side Mount Base #M111 Horizontal Handle/Straight Base #M19S Horizontal Handle #M112 Horizontal Handle/Vertical Base Type #M18S Horizontal Handle #M19 Horizontal Handle #M17 Horizontal Handle #M16 Horizontal Handle #M18 Horizontal Handle/Horizontal Base Type #M15 Long Arm #ML3 Metal Threaded Heads for Clamps/ Rubber Type #M1L1 Horizontal Handle/Straight Base #M14S Long Arm #ML2 Horizontal Handle/Straight Base #M13S Horizontal Handle/Straight Base #M12S
RkJQdWJsaXNoZXIy MTc2MTk0OA==