GUIDE FOR COMPONENTS OF EJECTOR SPACE
Ejector Leader Pins
Shape | Part Number | Applicable bushings | |
---|---|---|---|
Inlay type (with tap) | ![]() |
EGH | Plain type Oil-free type Copper alloy·oil-free type Linear guide type Ball type |
Striking type (with tap and dowel hole) |
![]() |
EGHC | Plain type Oil-free type Copper alloy·oil-free type Linear guide type Ball type |
Striking type (with dowel hole) |
![]() |
EGHN | Plain type Oil-free type Copper alloy·oil-free type Linear guide type Ball type |
C ring type | ![]() |
EGHR | Plain type Oil-free type Copper alloy·oil-free type Linear guide type Ball type |
Bolt fixing counterbore type | ![]() |
EGZA | Plain type Oil-free type Copper alloy·oil-free type Linear guide type Ball type |
Through bolt hole type | ![]() |
EGHA | Plain type Oil-free type Copper alloy·oil-free type Linear guide type Ball type |
Bolt hole type | ![]() |
EGPDHE EGPDHF |
Plain type Oil-free type Copper alloy·oil-free type |
Single end stepped type Single end tapped type |
![]() |
EGPP | Plain type Oil-free type Copper alloy·oil-free type |
Both ends stepped type | ![]() |
EGPD | Plain type Oil-free type Copper alloy·oil-free type |
Both ends stepped type for large mold |
![]() |
EGPDX | Plain type Oil-free type Copper alloy·oil-free type |
Ejector Leader Bushings
Shape | Part Number | Type | |
---|---|---|---|
Plain type | ![]() |
EGBH | Standard type |
![]() |
EGBN | Long S dimension type | |
Oil-free type | ![]() |
EGBHZ | Standard type |
![]() |
EGBNZ | Long S dimension type | |
Copper alloy· oil-free type | ![]() |
EGBPK | For high temperature |
![]() |
EGBZS | Standard type | |
![]() |
EGBZ | Long S dimension type | |
![]() |
EGBSK | Long S dimension type for high temperature | |
Linear guide type | ![]() |
EGBL EGBLT EGBLS |
Built-in ball type |
Ball retainer type | ![]() |
EGBB | Special bushings (ball type) |
![]() |
EMBS | Ball Retainers |
Return Pins
Shape | T (head thickness) | D tolerance | Part Number |
---|---|---|---|
![]() |
4![]() |
Df6 | RP4TH |
RP4TJ | |||
RP4TL | |||
RP4TV | |||
RP4TZ | |||
8![]() |
Df6 | RP8TH | |
RP8TJ | |||
RP8TL | |||
RP8TV | |||
RP8TZ | |||
De7 | RP8TXE | ||
Df6 | RP8TXF | ||
D![]() |
RP8TSM | ||
![]() |
10![]() |
Df6 | RP10TL |
4![]() |
Df6 | RP4TLM | |
RP4TVM | |||
RP4TZM | |||
8![]() |
RP8TLM | ||
RP8TVM | |||
RP8TZM | |||
10![]() |
RP10TLM |
Return Pins
Shape | Application | Part Number | |
---|---|---|---|
Tapped type | ![]() |
φ12~φ120 | SPL |
Dowel hole type |
![]() |
φ20~φ 50 | SPLG |
Bolt hole type |
![]() |
φ16~φ 80 | DSPL |
φ16~φ120 | DSF | ||
Fully quenched type | ![]() |
φ 6~φ 20 | HSP |
HSPL | |||
Stepped type | ![]() |
φ20~φ 50 | SPLF |
Example For Ejector Leader Pins And Bushings
Inlay method
*This method requires a high precision machining of the ejector pin's bushing hole and the back up plate's inlay hole to have them aligned accurately.
*This method requires a high precision machining of the ejector pin's bushing hole and the back up plate's inlay hole to have them aligned accurately.

Striking method
1. Use of a long pin helps prevent deflection at the time of striking.
2. Can also serve as a support pillar, requiring less space.
1. Use of a long pin helps prevent deflection at the time of striking.
2. Can also serve as a support pillar, requiring less space.



COMPONENTS OF EJECTOR SPACE
Product Name | Spacer Rings | Stopper Rings | Stopper Pins |
Part Number | SPW SPWG SPWD | STR STPB | STPH STPN |
![]() |
![]() |
![]() |
|
Product Name | Ejector Rods | -L dimension designation type- | Ejector Plate Return Detection Switches |
Part Number | ERDW CBW (Press) | ERDFF ERDFX | EGS EGS-V |
![]() |
![]() |
![]() |
|
Product Name | Ejector Plate Return Detection Switches | Ejector Plate Return Detection Switches ·Cables for Detection Switches | Ejector Plate Return Detection Switches |
Part Number | EPRSR-24V | EPRS-24VT EPRSC | EGSM EGSP |
![]() |
![]() |
![]() |