Wymaga to jednak czasu, ponieważ w ofercie mamy dużo artykułów, a na nasz sklep składa się wiele stron. Chwilowo nasz katalog produktów dostępny będzie w języku angielskim. Dziękujemy za cierpliwość!
Worm & wheel assembly kit. Use assembly to observe rotational direction, and deceleration ratio.[Features]· Large speed reduction possible in 1-step.· Cannot be rotated from the wheel side due to the self lock phenomenon
Rack & pinion assembly kit. Use for observation of the conversion of rotational motion and linear motion of the mechanism.[Features]· Using the rack, rotation can be converted into linear motion.· Used for elevating devices etc
Gear kit when using spiral gear on offset axes. Ideal for checking rotational direction of screw gear.[Features]· Screw gear is a method for using a helical gear on a offset shaft.· Specially designed for light load conveyance equipment
Multi-stage assembly kit for spur gears. Spur gear can be used as 2-stage parallel axis, and the mechanism of the decelerating and accelerating gear can be observed.[Features]· Spur gears can be used in two stages, the principle / and speed increase.· The most common combination of gears