Stylus M5 Zirconium Oxide Ball, Carbide Stem (Part Numbers)

Stylus M5 Zirconium Oxide Ball, Carbide Stem
Straight styli are used to detect easily reachable features on the measured surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651538

Part Number
K651538
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.29 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Zirconium oxide
Ball Diameter(mm) 4 Base Diameter(mm) 10 Base Material Titanium
Description Protocol System 01-M5-Zi4-L20-ML11,9-SWC2-BTi10 Diameter(mm) 2 ITP Code No. TC M5 Z40 10 022
Length(mm) 20 Length 1(mm) 11.9 Renishaw Code No. A-5003-5747
Renishaw Code No. Old A-5003-5747 Shaft Stem Material Carbide Thread M5
Tool Bore Diameter(mm) 2.3 Mass(g) 32.4 Effective Measurement Length(mm) 11.9

This page is Stylus M5 Zirconium Oxide Ball, Carbide Stem, part number K651538.
You can find the detail information about specifications and dimensions on part number K651538.

Tech Support