Contact Element Shell, Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21AAA031
21AAA032
21AAA033
21AAA034
21AAA035
21AAA036
21AAA037
21AAA038
21AAA039
21AAA040
21AAA041
21AAA042
21AAA254
101118
101386
101387
101388
137393
193697
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Product Type Accuracy
(µm)
Accuracy
(inch)
Additional Spec Applicable Gauge Balanced Dial BCD Output Carbide Stylus Tip ø2 mm No. Column Ø Contact Point Continuous Dial Counting Direction Switchable Dial Reading Digimatic Data Output Digital / Analog Effective Table Dimensions
(mm)
Error of Indication One Revolution
(inch)
Extern Tolerance Set (when a PC is used) External Hold External PRESET / ZERO Fine Adjustment
(mm)
Functions Gauge Inputs Graduation
(inch)
Graduation
(mm)
Graduation
(mN)
Graduation
(N)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Input Signal Type Mass
(kg)
MAX / MIN / Difference Measurement Max. Input frequency Max. Measurement Height
(mm)
mm / Inch Switching MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
ON/OFF Perpendicularity Table-Stem Hole
(mm)
PRESET R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range
(N)
Range Per Rev.
(mm)
RS Link Stem
(mm)
Stem Hole Diameter Table Flatness
(µm)
Tolerance Judgement Display Type ZERO SET Mass
(g)
SR
(mm)
Features

42.00 €

1 5 Days --------136104-Thread M 1.7 x 0.35--0-70-0-Analog------Basic set--0.001---2-Metric-------32-3----1-0.14---8--------

42.00 €

1 5 Days --------------------------10-----------------------0.03-0.3-----------

49.00 €

1 5 Days --------103006-Thread M 1.7 x 0.35----Analog------Basic set--0.01----3Metric-------65-8----3-0.8---8-----53--

49.00 €

1 5 Days ----Square Anvil----40------110 x 110----1-----------10.9--235-------0.4/100---------9.53 mm (8 mm with bush)2.3------

28.00 €

1 5 Days ----Full Set, with Bracket-----Thread M 1.4 x 0.3----Analog--------0.0005---0.0003-----------------±0.0003-0.03-------------

28.00 €

1 5 Days ----Bracket---103010-Thread M 1.7 x 0.35--0-100-0-Analog------Full set--0.002---2-Metric-------32-3----1-0.2---4/8--------

64.00 €

1 60 Days ----------Thread M 1.7 x 0.35----Analog------Plus set--0.01----3Metric-------65-8----3-0.5---4/8-----46--

64.00 €

1 5 Days --------136104-Thread M 1.7 x 0.35--0-70-0-Analog------Basic set with 6 mm stem--0.001---2-Metric-------32-3----1-0.14---6--------

178.00 €

1 60 Days ----------Thread M 1.7 x 0.35----Analog------Plus set--0.002----2Metric-------32-3----1-0.2---4/8-----46--

154.00 €

1 5 Days --------103006-Thread M 1.7 x 0.35--0-40-0-Analog------Basic set--0.01----3Metric-------65-8----3-0.8---8---Basic set-45--

154.00 €

1 5 Days ---------------------------0.1----------------------0.3-3-----------

154.00 €

1 5 Days --3-------Thread M 1.7 x 0.35----Analog------Full set-0.00010.002----2Metric/Inch-------32-3----10.00750.2---4/8-----58--

71.00 €

1 5 Days ----need 21HZA195LGF, LGK, LGB, LG, LGM, LGH (excluding LGF-Z with reference Point,LGH with 0.01 µm resolution),LG100 with connector adapter plug 21HZA195-Yes----Yes-Yes---YesYesYes-(need 21HZA195)2--------Differential square-wave-Yes2,5 MHz (2-phase square wave),response speed dependson gauge specification-Yes-----Yes-Yes------Yes---LED display (3 steps : Amber, Green, Red/5 steps : Amber, Amber flashing, Green, Red flashing, Red)-Yes---

47.00 €

1 5 Days ----Jeweled Bearing-----Carbide tipped, thread: M 2.5 x 0.45 mmYes-±0-100-Analog------ISO type--0.01----3Metric------59-1012----3-5-1-8-----90--

40.00 €

1 5 Days --------137557-Thread M 1.7 x 0.35--0-100-0-Analog------Basic set--0.01----3Metric--------5-5----3-0.5---8-----46--

61.00 €

1 5 Days ----Jeweled Bearing-Yes---Carbide tipped, thread: M 2.5 x 0.45 mm--0-100-0-Analog------ISO type--0.001----2.5Metric------46-6.510----1.5-5-0.2-8-----146--

67.00 €

1 5 Days ----------Thread M 1.7 x 0.35----Analog------Plus set--0.002----2Metric-------32-3----1-0.2---4/8-----45--

37.00 €

1 5 Days ProbeShell Probe---Digimatic Indicator Digimatic Scale Units Linear Gauge LGS/LGD-Yes----Yes-Yes---YesYesYes--2--------Digimatic code-Yes--Yes-----Yes-Yes------Yes---Yes-Yes-2.5Measuring element with large bulb surface. Convenient for measuring flat surfaces.

22.00 €

1 60 Days ---±0.0001------Thread M 1.7 x 0.35----Analog-±0.0001----Basic set-0.0001---0.0001--Inch--------------±0.00004-0.008----4/9.52-----58--

Loading...

  1. 1

Tech Support