Dial Gauge, Lug Back, ISO Type, Reverse Dial Face (Part Numbers)

Dial Gauge, Lug Back, ISO Type, Reverse Dial Face
Standard Type, 30 mm Range, 0.01 mm GraduationThis is a standard dial indicator. It offers you the following benefits: Bezel clamp and lifting lever (optional) can be attached to either right or left side. They can be easily installed and removed without tools. No through screw holes on the frame and secure adhesion between the bezel and the crystal as well as the use of an O-ring prevents water or oil penetration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2952A

Part Number
2952A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

139.00 €

1 5 Days

Loading...

  1. 1

Basic information

Display Method Dial Measured force(N) 0.4-2.5 Contact Point Carbide tipped, thread: 4-48UNF
Digital / Analog Analog Graduation(mm) 0.01 Inch-Metric Metric
Range(mm) 5 Range Per Rev.(mm) 1 Stem(inch) 0.375
Stem(mm) 9.52 Type ANSI/AGD Standard

This page is Dial Gauge, Lug Back, ISO Type, Reverse Dial Face, part number 2952A.
You can find the detail information about specifications and dimensions on part number 2952A.

Tech Support