Dial Test Indicator, Horizontal 20° Face, with Bracket (Part Numbers)

Dial Test Indicator, Horizontal 20° Face, with Bracket
A Mitutoyo versatile anti-magnetic type lever indicator (or dial test indicator, DTI) suited to alignment operations on machine tools and similar applications. This indicator automatically adapts to the required measuring direction on contact, and the jewelled movement provides lowest friction and stiction for smooth and precise operation. Supplied with a comprehensive set of mounting accessories and interchangeable styli that enable immediate use in almost any situation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
513-442-10T
513-442-16T
513-443-10T
513-443-16T
513-444-10T
513-445-10T
513-446-10T
513-446-16T
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Additional Spec Balanced Dial Bearing Type Cable Length
(m)
Carbide Stylus Tip ø2 mm No. Contact Point Continuous Dial Dial Reading Digital / Analog Environmental Conditions Error of Indication One Revolution
(µm)
Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
Graduation
(mN)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric Max. Response Speed
(mm/s)
Measuring Force Minimum Edge Distance MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Output Signal Plunger Stroke
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range
(N)
Range Per Rev.
(mm)
Resolution Reverse Reading Scale Reference Point Signal Pitch
(µm)
Stem
(mm)
Mass
(g)

201.00 €

1 60 Days ----------------5-------------------0.01-0.1-------

294.74 €

1 5 Days -Reverse Dial Face----Carbide tipped, thread: M 2.5 x 0.45 mmYes100-0Analog---ISO type-0.01---3Metric---59-1013----3-10-1-Yes 3--8144

226.00 €

1 5 Days -One Revolution, Jeweled Bearing, ShockproofYes---Carbide tipped, thread: M 2.5 x 0.45 mm-50-0-50Analog---ISO type-0.001---2Metric---2---4Yes-2-1-0.1-0.14----895

262.00 €

1 60 Days -One Revolution, Jeweled Bearing, Shockproof----Carbide tipped, thread: M 2.5 x 0.45 mm-40-0-40Analog---ISO type-0.001---2Metric---2---3Yes-4-1-0.08-0.1----8149

204.00 €

1 60 Days -Bracket---103006Thread M 1.7 x 0.35-0-40-0Analog---Full set-0.01--3-Metric----65-8----3-0.8------4/8-

227.00 €

1 60 Days ---Linear ball bearing2-Ø3 mm carbide ball, thread: M 2.5 x 0.45---0°C to 50°C (20% to 80% rel. humidity, no condensation) °C----0.0001-----4001.4 N with spindle down,1.3 N with spindle horizontal,1.2 N with spindle upwards500 ns (1 μm type), 250 ns (0.5/0.1 μm type)------90° phase difference,differential square wave(RS-422 equivalent)----0-10--0.0001 µm mm-3 mm from the lowest rest Point(10 mm type),5mm from the lowest rest Point(25/50 mm type)0.4-260

223.00 €

1 5 Days ±0.0005-----Thread M 1.7 x 0.35--Analog--±0.0005Basic set - ruby contact Point0.0005--0.0002--Inch-----------±0.0002-0.03-------9.5258

262.00 €

1 60 Days -One Revolution, Jeweled Bearing, Shock- & Dustproof----Carbide tipped, thread: M 2.5 x 0.45 mm-40-0-40Analog-±3-ISO type-0.001---2Metric---2---3Yes-4-1-0.08-0.1----8149

Loading...

  1. 1

Basic information

Display Method Dial Measured force(N) 0.01-0.3

Tech Support