V-Anvil Micrometer, Series 114 (Part Numbers)

V-Anvil Micrometer, Series 114
A Mitutoyo non-digital micrometer provided with a V-shaped anvil, Series 114

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
114-101
114-102
114-103
114-104
114-105
114-106
114-107
114-108
114-109
114-110
114-113
114-114
114-161
114-162
114-163
114-202
114-204
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Remarks Setting Standard

405.00 €

1 5 Days 120-0.01Metric±4--1-15With groove167-327 ø5 mm

476.00 €

1 5 Days 280-0.01Metric±4--10-25With groove167-328 ø10 mm

485.00 €

1 5 Days 400-0.01Metric±5--25-40-167-329 ø25 mm

548.00 €

1 5 Days 465-0.01Metric±6--40-55-167-330 ø40 mm

589.00 €

1 5 Days 675-0.01Metric±6--55-70-167-331 ø55 mm

665.00 €

1 5 Days 910-0.01Metric±7--70-85-167-332 ø70 mm

738.00 €

1 5 Days 1,160-0.01Metric±7--85-100-167-333 ø85 mm

639.00 €

1 60 Days 1,480-0.01Metric±8--100-115-167-334 ø100 mm

727.00 €

1 60 Days 2,080-0.01Metric±8--115-130-167-335 ø115 mm

813.00 €

1 60 Days 2,880-0.01Metric±9--130-145-167-336 ø130 mm

485.00 €

1 60 Days 4000.0001-Inch-±0.000251-1.6--167-339 ø1 inch

548.00 €

1 60 Days 4650.0001-Inch-±0.00031.6-2.2--167-340 ø1.6 inch

380.00 €

1 5 Days 120-0.01Metric±4--1-15-167-327 ø5 mm

468.00 €

1 5 Days 280-0.01Metric±4--10-25-167-328 ø10 mm

405.00 €

1 60 Days 1200.0001-Inch-±0.00020.05 - 0.6--167-337 ø0.2 inch

556.00 €

1 5 Days 2900.0001-Inch-±0.00020.9 - 1--167-337 ø0.2 inch

556.00 €

1 60 Days 290-0.01Metric±4--2.3-25-167-327 ø5 mm

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.75 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10

Tech Support