Outside Micrometer with Heat Inspection Plate (Part Numbers)

Outside Micrometer with Heat Inspection Plate
A Mitutoyo basic, cost effective, non-digital micrometer. Cutaway frame behind anvil helps measurement in confined spaces. The highly stable frame incorporates a heat shield to preserve accuracy over extended measuring sessions. A ratchet stop guarantees repeatable measurement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
102-301
102-302
102-303
102-304
102-311
102-312
102-313
102-327-10
102-328-10
102-329-10
102-330-10
102-331-10
102-332-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flatness
(μm)
Mass
(g)
Additional Spec Flatness
(µm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Face Parallelism
(inch)
Range
(inch)
Range
(mm)
Remarks Scale Parallelism
(μm)
Measured force
(N)

67.00 €

1 5 Days -180-0.6-0.01Metric±2----0-25Ratched StopThimble and sleeve satin chrome finish, ø18 mm25-10

97.00 €

1 5 Days -270-0.6-0.01Metric±2----25-50Ratched StopThimble and sleeve satin chrome finish, ø18 mm25-10

126.00 €

1 5 Days -375-0.6-0.01Metric±2----50-75Ratched StopThimble and sleeve satin chrome finish, ø18 mm25-10

146.00 €

1 5 Days -490-0.6-0.01Metric±3----75-100Ratched StopThimble and sleeve satin chrome finish, ø18 mm35-10

153.00 €

1 5 Days -180-0.3--Metric±1----0-25Ratched StopThimble and sleeve satin chrome finish, ø18 mm25-10

164.00 €

1 5 Days -270-0.3--Metric±1----25-50Ratched StopThimble and sleeve satin chrome finish, ø18 mm15-10

150.00 €

1 60 Days -180riction Thimble0.3--Metric±1----0-25Friction ThimbleThimble and sleeve satin chrome finish, ø18 mm15-10

151.00 €

1 60 Days 0.6180--0.0001-Inch-±0.0001Carbide-tipped, micro-lap finish0.000080-1-Ratched StopThimble and sleeve satin chrome finish--

189.00 €

1 60 Days 0.6270--0.0001-Inch-±0.0001Carbide-tipped, micro-lap finish0.000081-2-Ratched StopThimble and sleeve satin chrome finish--

167.00 €

1 60 Days 0.6180Friction Thimble-0.0001-Inch-±0.0001Carbide-tipped, micro-lap finish0.000080-1-Friction ThimbleThimble and sleeve satin chrome finish--

202.00 €

1 60 Days 0.6270Friction Thimble-0.0001-Inch-±0.0001Carbide-tipped, micro-lap finish0.000081-2-Friction ThimbleThimble and sleeve satin chrome finish--

225.00 €

1 60 Days 0.6375--0.0001-Inch-±0.00015Carbide-tipped, micro-lap finish0.000122-3-Ratched StopThimble and sleeve satin chrome finish--

262.00 €

1 60 Days 0.6490--0.0001-Inch-±0.00015Carbide-tipped, micro-lap finish0.000123-4-Ratched StopThimble and sleeve satin chrome finish--

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm

Tech Support