Micrometer Head, Locking Screw Type, Spherical (Part Numbers)

Micrometer Head, Locking Screw Type, Spherical
These micrometer heads feature a knurled locking screw so you can lock the spindle in any position with the knurled locking screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
148-222-10
148-232-10
148-328-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

74.00 €

1 5 Days 16-0.01Metric±5--0-6.5Spherical (SR3)-6

74.00 €

1 60 Days 160.001-Inch-±0.000250 - 0.25-Spherical (SR3)0.25-

86.00 €

1 60 Days 400.001-Inch-±0.00010 - 0.25-Spherical (SR4)0.375-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Additional Spec Spherical
Digital/Analog Analog Spindle Pitch(mm) 0.5 Stem Plain

Tech Support