Micrometer Head Zero Adjustable (Part Numbers)

Micrometer Head Zero Adjustable
These are a standard type of small size micrometer heads with a zero-adjustable thimble.
They offer the following benefits:
- You can make a zero-setting at any position by loosening the setscrew in the thimble.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
148-501
148-503
148-505
148-506
148-513
148-851
148-853
148-856
148-861
148-863
148-866
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Special Features Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

89.00 €

1 5 Days 40-0.001-Inch-±0.00010 - 0.5--Flat0.375-

89.00 €

1 5 Days 35--0.01Metric±2--0-13-Flat-9.5

95.00 €

1 60 Days 60Spindle Lock0.001-Inch-±0.00010 - 0.5--Flat0.375-

95.00 €

1 60 Days 35Spindle Lock-0.01Metric±2--0-13-Flat-9.5

107.00 €

1 5 Days 35Stainless Steel-0.01Metric±2--0-13Stainless steelFlat-9.5

97.00 €

1 5 Days 40Spherical Spindle0.001-Inch-±0.00010 - 0.5--Spherical (SR4)0.375-

97.00 €

1 5 Days 40Spherical Spindle-0.01Metric±2--0-13-Spherical (SR4)-9.5

220.00 €

1 60 Days 35Spindle Lock, Spherical Spindle-0.01Metric±2--0-13-Spherical (SR4)-9.5

101.00 €

1 60 Days 40Reverse Reading0.001-Inch-±0.00010 - 0.5-Reverse readingFlat0.375-

101.00 €

1 60 Days 35Reverse Reading-0.01Metric±2--0-13Reverse readingFlat-9.5

271.00 €

1 60 Days 35Spindle Lock, Reverse Reading-0.01Metric±2--0-13Reverse readingFlat-9.5

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Spindle Pitch(mm) 0.5 Stem Plain

Tech Support