Micrometer Head Locking Screw Type, Spherical Spindle (Part Numbers)

Micrometer Head Locking Screw Type, Spherical Spindle
These micrometer heads feature a knurled locking screw so you can lock the spindle in any position with the knurled locking screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

148-318

Part Number
148-318
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Mass(g) 40
Digital/Analog Analog Graduation(mm) 0.01 Inch-Metric Metric
Max. Permissible Error J MPE(µm) ±2 Range(mm) 0-6.5 Spindle End Spherical (SR4)
Spindle Pitch(mm) 0.5 Stem Plain Stem Diameter(mm) 9.5

This page is Micrometer Head Locking Screw Type, Spherical Spindle, part number 148-318.
You can find the detail information about specifications and dimensions on part number 148-318.

Tech Support