VA-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric (Part Numbers)

VA-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

General purpose tapping in steels and stainless steels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-2X0.4-VA-SFT-DIN-371
M-2.2X0.45-VA-SFT-DIN-371
M-2.5X0.45-VA-SFT-DIN-371
M-3X0.5-VA-SFT-DIN-371
M-3X0.5-VA-SFT-DIN-376
M-3.5X0.6-VA-SFT-DIN-371
M-4X0.7-VA-SFT-DIN-371
M-4X0.7-VA-SFT-DIN-376
M-5X0.8-VA-SFT-DIN-371
M-5X0.8-VA-SFT-DIN-376
M-6X1-VA-SFT-DIN-371
M-6X1-VA-SFT-DIN-376
M-8X1.25-VA-SFT-DIN-371
M-8X1.25-VA-SFT-DIN-376
M-10X1.5-VA-SFT-DIN-371
M-10X1.5-VA-SFT-DIN-376
M-12X1.75-VA-SFT-DIN-376
M-14X2-VA-SFT-DIN-376
M-16X2-VA-SFT-DIN-376
M-18X2.5-VA-SFT-DIN-376
M-20X2.5-VA-SFT-DIN-376
M-22X2.5-VA-SFT-DIN-376
M-24X3-VA-SFT-DIN-376
M-27X3-VA-SFT-DIN-376
M-30X3.5-VA-SFT-DIN-376
M-33X3.5-VA-SFT-DIN-376
M-36X4-VA-SFT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.80 €

1 2 Days

21.70 €

1 2 Days

21.50 €

1 2 Days

18.70 €

1 2 Days

20.20 €

1 2 Days

19.60 €

1 2 Days

19.00 €

1 2 Days

20.50 €

1 2 Days

19.70 €

1 2 Days

21.50 €

1 2 Days

19.80 €

1 2 Days

21.70 €

1 2 Days

22.80 €

1 2 Days

23.70 €

1 2 Days

28.50 €

1 2 Days

28.00 €

1 2 Days

35.20 €

1 2 Days

43.70 €

1 2 Days

50.90 €

1 2 Days

69.00 €

1 2 Days

81.60 €

1 2 Days

88.80 €

1 2 Days

109.50 €

1 2 Days

141.60 €

1 2 Days

170.40 €

1 2 Days

194.90 €

1 2 Days

227.40 €

1 2 Days

Loading...

  1. 1

Tech Support