WEICON AL-W (Part Numbers)

WEICON AL-W

Click on this image to zoom in.

Click on this image to zoom in.

  • 26450040
  • 26450100
  • 26450500
  • 26450925
Special lubricant for underwater applications
AL-W high performance grease is a special lubricant and corrosion protection which can also be used for underwater applications.
WEICON AL-W offers effective protection against aggressive liquids such as sea or wastewater, both in the maritime sector and in wet plants.
WEICON AL-W is suitable for rolling and sliding bearings even in mixed friction operation, for joints, levers, sliding guides, spindles, spline shafts, open gears, worm gears, chains and wire cables and at all sliding speeds permitted for grease lubrication.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10016748
10016750
10016754
10016756
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

16.80 €

1 3 Days 10

35.87 €

1 3 Days 10

165.38 €

1 3 Days 10

776.17 €

1 3 Days 10

Loading...

  1. 1

Tech Support