12.7 sq. Wheel Nut Socket Set For Impact Wrenches (Long And Thin)【3 Pieces Per Package】 (Part Numbers)

12.7 sq. Wheel Nut Socket Set For Impact Wrenches (Long And Thin)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Applications]
· A dedicated socket wrench for tightening and loosening automobile wheel nuts. Compatible with impact wrenches.
[Features]
· Includes rubber cushioning to help prevent damage to plated and coated nuts.

(i)Remark

  • Do not use for anything other than passenger car wheel nuts.
    · Since this product has a thin design, it may crack depending on the usage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBP4903

Part Number
TBP4903
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.04 €

3 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7sq.
Socket shape 6 Sq. Width across flat dimension (S Measurement) BP49-17:17,BP49-19:19,BP49-21:21 Overall length (L dimension)(mm) 100
l dimensions(mm) 18 Mass(g) 560 Accessory Pin, Ring: PR-4045
Features Power Fit D1(mm) BP49-17:24.0,BP49-19:26.0,BP49-21:27.5 D2(mm) 25
H(mm) BP49-17:22,BP49-19:24,BP49-21:26

This page is 12.7 sq. Wheel Nut Socket Set For Impact Wrenches (Long And Thin), part number TBP4903.
You can find the detail information about specifications and dimensions on part number TBP4903.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360