Impact Socket 1" (25.4 mm) Extension Bar (Part Numbers)

Impact Socket 1" (25.4 mm) Extension Bar
  • Volume Discount
Extension bar.
This is an impact joint.
[Square Socket]25.4 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
18760-175
18760-250
18760-330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L dimension)
(mm)
Mass
(g)

135.12 €

1 Available 6 Days 1751400

112.68 €

1 Available 6 Days 2501885

126.80 €

1 Available 6 Days 3302380

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Extension Bar Application Impact Joints Insertion Angle (Shaft measurement when electric drill) (mm) 25.4
Socket shape Joint type Insertion Angle (Shaft measurement when electric drill) (Inch) 1 Dimension D(mm) 54

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360