Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SH101TOR-90-10-TR-BK-Y-N
Product Type | Adhesive Tape | Color | Multicolor | Width(mm) | 90 |
---|---|---|---|---|---|
Length(m) | 10 | Thickness(mm) | 0.2 | Color Details | Yellow / Black (diagonal) |
Adhesiveness(N/10mm) | Test Plate: 1.10/Back: 1.90 | Tensile Strength(N/10mm) | 28.2 | Stretch(%) | 180 |
Volume resistivity(MΩ・cm) | 4.3×108 | Withstand Voltage | 5000V | Amount Of Content | 1 Roll |