Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S-241
Tool set and tool box only | Tool Set | Tool set type | Part | Set Content(Point) | 36 |
---|---|---|---|---|---|
Mass(g) | 1300 | Product Type | Tools only | Set Content | Precision driver: D-20 (No.0, No.1, -1.2, -1.8, -2.3, -3.0) / Interchangeable stubby screwdriver: D-59 (No. 2, -6.0) / Phillips head screwdriver: D-530-75 (No.00), D-540-100 (No.0), D-550-100 (No.1), D-555-300 (No.2)/ Flathead screwdriver: D-630-75 (-2.5), D-640-100 (-4.0), D-655-100 (-5.5) / Nut driver: D-840-5.5 (Opposite side 5.5 mm), D-840-7 (Opposite side 7 mm) / File: K-162 / Diagonal nipper: N-4-150 / Heavy Snip: N-838 / Longnose pliers: P-15-150 /Spring hook: P-64 / Tweezers: P-87 / Hex wrench: W-99 (0.71, 0.89, 1.27, 1.5, 1.6, 2.0, 2.5, 3.0, 4.0 mm) / Monkey wrench: W-230-150 / Blow: Z-267 / Screw pliers / Cutter knife / Type brush |
This page is Tool Set S-241(for Light Work), part number S-241.
You can find the detail information about specifications and dimensions on part number S-241.