Straight Drill Set【13-100 Pieces Per Package】 (Part Numbers)

Straight Drill Set
  • Volume Discount
A grinding drill produced using Swedish technology and an American automatic grinding machine, with grooves produced by a grindstone after heat treatment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D13-S
D19-S
D25-S
D100-RS
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill external diameter (mm) Set Content Content (Pcs.)

77.39 €

13 Pieces Per Package

1 pack 6 Days 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5Straight Drill: 13 pcs13

128.39 €

19 Pieces Per Package

1 pack 6 Days 1.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0Straight Drill: 19 pcs19

261.96 €

25 Pieces Per Package

1 pack 6 Days 1.0/1.5/2.0/2.5/3.0/3.5/4.0/4.5/5.0/5.5/6.0/6.5/7.0/7.5/8.0/8.5/9.0/9.5/10.0/10.5/11.0/11.5/12.0/12.5/13.0Straight Drill: 25 pcs25

848.06 €

100 Pieces Per Package

1 pack Available 6 Days 1-10 mm in 0.1 Increments / 10.9 / 11.9 / 12.9 / 10.5 to 13 mm in 0.5 IncrementsStraight Drill: 100 pcs100

Loading...

  1. 1

Basic information

Work material General steel / Cast Iron / Aluminum / Copper Tool Material Type HSS Shank Type Straight shank
Coating Y/N N/A Coating Type Non-Coated With/without Oil Hole N/A
Sales Operation Set Standard JIS B4301

Tech Support