Spinner Handle (Part Numbers)

Spinner Handle

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· The greatest masterpiece bringing together the KTC creation framework is Nepros.
· It has a shape that pursues maximum functionality from the viewpoints of ergonomics and dynamics.
· Adopts a well-balanced, thickish, (φ22) hollow grip.
· The use of a resin pad prevents the joint from collapsing and sustains smooth movement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NBS3L
NBS4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insertion Angle (Shaft measurement when electric drill is involved) (mm) Trusco Code Mass
(g)

178.56 €

1 Available 6 Days 9.5395-7900520

138.91 €

1 Available 6 Days 12.7395-2801700

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Handle Application For handwork Overall length (L dimension)(mm) 400
Features The greatest masterpiece bringing together the KTC creation framework is Nepros. The insert side uses KTC's own N Power Fit, to prevent concentration of stress, and prevent slipping.

Tech Support