Insert for Cutter CCMX○○○-B (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CCMX09T308EN-B-F7030

Part Number
CCMX09T308EN-B-F7030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.32 €

10 9 Days

Loading...

  1. 1

Basic information

Shape (initial letter of model number) C (80° Diamond-Shape) Clearance angle C (7°) Work material Steel / Stainless Steel
D1(mm) 9.525 S1(mm) 3.97 Re(mm) 0.8
B3(°) 7 Accuracy M Honing E
Nominal Code CCMX09T308EN-B Material Number F7030 Material type Coating
Compatible cutter DCCC

Tech Support