Spinner Handle, Knurling KOKEN (Part Numbers)

Spinner Handle, Knurling KOKEN

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· The intermediate shaft is elliptical to achieve both high rigidity and light weight.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2768N
3768N-175
3768N-250
3768P-380
4768J-380
4768J-450
4768J-600
4768N-300
4768N-380
4768N-450
4768N-600
4768P-380
4768P-450
4768P-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insertion Angle (Shaft measurement when electric drill) (mm) Socket shape Width across flat dimension Insertion Angle (Shaft measurement when electric drill) (Inch) Overall length (L dimension)
(mm)
Dimension D
(mm)
Trusco Code Specifications Features Mass
(g)

35.37 €

1 Available 9 Days 6.35[4 Sq.] 4 Sq.-1/413014-Metal Type (with Anti-Slip)-86

54.76 €

1 Available 6 Days 9.5[4 Sq.] 4 Sq.-3/817520.5-Metal Type (with Anti-Slip)-255

46.53 €

1 Available 9 Days 9.5---250-395-7098-The intermediate shaft is elliptical to achieve both high rigidity and light weight.290

78.79 €

1 Available 7 Days 9.5[4 Sq.] 4 Sq.-3/838020.5-Metal Type-435

95.13 €

1 Available 6 Days 12.7[4 Sq.] 4 Sq.12.71/238028811-9600Rubber TypeThe intermediate shaft is elliptical to achieve both high rigidity and light weight.600

98.91 €

1 Available 6 Days 12.7[4 Sq.] 4 Sq.12.71/245028811-9601Rubber TypeThe intermediate shaft is elliptical to achieve both high rigidity and light weight.690

118.75 €

1 Available 6 Days 12.7[4 Sq.] 4 Sq.12.71/260028811-9602Rubber TypeSuper long handle, ideal for high torque work.1120

74.93 €

1 Available 6 Days 12.7[4 Sq.] 4 Sq.12.71/230028811-9603Metal Type (with Anti-Slip)-600

63.91 €

1 Available 9 Days 12.7[4 Sq.] 4 Sq.12.71/238028395-7241-The intermediate shaft is elliptical to achieve both high rigidity and light weight.696

72.80 €

1 Available 9 Days 12.7[4 Sq.] 4 Sq.12.71/245028395-7250-The intermediate shaft is elliptical to achieve both high rigidity and light weight.784

101.18 €

1 Available 6 Days 12.7[4 Sq.] 4 Sq.12.71/260028777-6551Metal Type (with Anti-Slip)Spinner handle to exert direct feedback and high torque transmission.1100

93.42 €

1 Available 6 Days 12.7[4 Sq.] 4 Sq.12.71/238028811-9604Metal TypeThe intermediate shaft is elliptical to achieve both high rigidity and light weight.665

104.00 €

1 Available 6 Days 12.7[4 Sq.] 4 Sq.12.71/245028811-9605Metal TypeThe intermediate shaft is elliptical to achieve both high rigidity and light weight.748

114.38 €

1 Available 9 Days 12.7[4 Sq.] 4 Sq.12.71/260028811-9606Metal TypeThe intermediate shaft is elliptical to achieve both high rigidity and light weight.1170

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Handle Application For handwork

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360