Gifu Plastic Industry, Risu, Type B Container (Part Numbers)

Gifu Plastic Industry, Risu, Type B Container

Click on this image to zoom in.

Click on this image to zoom in.

  • B-10-B
  • B-13-B
  • B-13-2-B
  • B-14-B
  • B-14-2-B
  • B-17-2-B
  • B-4-GY
  • B-8-B
  • B-45-B
  • B-23-B
  • B-24-B
  • B-13-2-O
  • B-30-B
  • B-40-3-B
  • B-56-2-B
  • B-75-B
  • B-24A-Y
  • B-13-2-GN
  • B-24A-B
  • B-56-B
  • Volume Discount
A box-type container that can be used in a variety of applications and is useful for improving work efficiency.
[Features]
· A container series for factories that helps improve work efficiency, such as for production lines, transport, shipping, organization, and storage.
· General-purpose parts box with excellent versatility.
· Pallet module with a number of possible sizes.
· Excellent strength and stability, optimal for storing and transporting industrial parts.
[Applications]
· Transport and storage use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-5-B
B-8-B
B-10-B
B-23-B
B-24A-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Color Effective Inner Dimensions / Frontage
(mm)
Effective inside dimension/ depth
(mm)
Effective inside dimension/ height
(mm)
Detailed colors Applicable Card Inserter Trusco Code Mass
(g)
Amount Of Content

31.34 €

5 Available 6 Days 548364424.8Blue50032429Blue-376-20766901 pc.

28.15 €

4 Available 6 Days 451298757.9Blue42627366BluePlate 80 50516-98447001 pc.

30.61 €

4 Available 9 Days 3682801238Blue305230110BlueST-2・3505-07587401 pc.

52.65 €

4 Available 6 Days 51534216021Blue454305146BluePlate 90X70505-094414001 pc.

46.56 €

5 Available 9 Days 42529016915Yellow374254154YellowST-2・3504-222411501 pc.

Loading...

  1. 1

Basic information

Product Type Box type container Material (Main Body) Polypropylene (PP) Amount Of Content 1 pc.

Tech Support