TAC End Mill, High-Precision Wall Surface Type EPE4000 (Part Numbers)

TAC End Mill, High-Precision Wall Surface Type EPE4000
For finish shoulder milling of steel, stainless steel, cast iron, and aluminum alloy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPE4025R

Part Number
EPE4025R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

284.89 €

1 6 Days

Loading...

  1. 1

Basic information

Machining Application Side blade diameter D(mm) 25 work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Mounting Method With handle Overall length (L)(mm) 115 Shank diameter (d)(mm) 25
Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 12
Underneck length (ℓ1)(mm) 35 Compatible Inserts AECW1403PES/FR AEMW1403PET/FR Tightening Screw CSTB-3S
Driver T-9D

Tech Support