Tłumaczymy nasz sklep na język polski!
Numer części:
.Numer części |
---|
Cena jednostkowa (bez VAT)(Cena jednostkowa z podatkiem) | Standardowa data wysyłki |
---|
35.59 € ( 42.35 € ) | 9 dni robocze |
37.44 € ( 44.55 € ) | 9 dni robocze |
38.80 € ( 46.17 € ) | 9 dni robocze |
42.87 € ( 51.02 € ) | 9 dni robocze |
60.14 € ( 71.57 € ) | 9 dni robocze |
73.57 € ( 87.55 € ) | 9 dni robocze |
103.17 € ( 122.77 € ) | 9 dni robocze |
143.49 € ( 170.75 € ) | 9 dni robocze |
Blueglobe TRI NM/Cr EMC cable gland, made of chrome-plated brass, outstanding attenuation values thanks to 360° shield contacting by non-magnetic triangular spring made of bronze, high current-carrying capacity, simple and reliable assembly, sealing insert made of TPE, incl. removable inlet for expanding sealing range, gentle cable seal over a large surface, strain relief up to class B to EN 62444, HBNR o-ring, types of protection IP68 up to 15 bar and IP69, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability.
Temperature range -40 to 130°C.