Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E12583
Protection | IP 67; (mating connector plugged in) | Materials | PA | Protection Class | III |
---|---|---|---|---|---|
Operating Voltage(V) | 8-32 DC | Electrical Connection | 6 x 0.5 mm²|Connector: 1 x DEUTSCH connector (DT-06-6S-CE02) | Ambient Temperature(°C) | -40-80 |
Max. Current Load Total(A) | 4 | Special Feature | Free from silicone | Ambient Temperature (Moving)(°C) | -20-80 |
This page is Wirable Socket, part number E12583.
You can find the detail information about specifications and dimensions on part number E12583.