DIN rail bus connector, TBUS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2707437
2969401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour housing Inflammability class of insulation material acc. with UL94 Material of contact surface Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Rated current In
(A)

9.96 €

50 7 Days GreenV0Tin3.813.818

11.72 €

20 7 Days ------

Loading...

  1. 1

Basic information

Type of connection - Rated voltage(V) - Number of poles -
Contact type - Material housing - Coating housing -
Operation temperature(°C) -|- Rated surge voltage(kV) - Type of electric connection -
Over voltage category - Pollution degree 2 Connectable cable type -
Number of plug-in contact rows - Connectable conductor cross section solid-core(mm²) -|- Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|-
Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|- Degree of protection (IP), mounted -
With protective conductor - Material insulation body - Material contact -
Angle contact/conductor connection -

Tech Support