Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
542381
Nominal voltage(V) | 200 | Product size (height)(mm) | 5 | Product size (length)(mm) | 16 |
---|---|---|---|---|---|
Product type | Trigger coil | RoHS-compliant | Yes | Type (manufacturer type) | C-E3E-1.2 |
Compatible with (details) | All flash lamps |
This page is Trigger coil, part number 542381.
You can find the detail information about specifications and dimensions on part number 542381.