Einseit Crimped Lead Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810788
810790
810792
810794
810795
810796
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector Type AWG AWG max. AWG (min.) Compatible with (details) Cross section (max.)
(mm²)
Manufacturer part # Series (connectors) Type (manufacturer type)

0.81 €

1 Available 3 Days Socket. straight|Socket. straight-2020-0.56810788VH810788

1.33 €

1 Available 3 Days Socket. straight-1616-1.23810790VH810790

0.57 €

1 Available 3 Days Socket. straight|Socket. straight-2626-0.14810792PHD810792

0.52 €

1 Available 3 Days Socket. straight-2424-0.22810794PHD810794

0.67 €

1 Available 3 Days Socket. straight262626260.14810795SM810795

0.67 €

1 Available 3 Days Plug. straight262626260.14810796SM810796

Loading...

  1. 1

Basic information

Number of Positions 1 Connection (components) Socket Connector contact surface Tin plated
Connectors wire-to-board Contact material Copper alloy Industrial goods No
No. of rows 1 Pins per row 1 Product size (length)(mm) 400
Product type Pre-fab braid RoHS-compliant Yes

Tech Support