Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 06 215 2871
Nominal current(A) | 15 | Nominal voltage(V) | 3100 | Connection direction | Straight |
---|---|---|---|---|---|
Product size (height)(mm) | 31.01 | Product size (length)(mm) | 14.7 | Product size (width)(mm) | 94.75 |
Contact spacing(mm) | 10.16 | Number of pins | 15 | Total number of pins | 15 |
No. of rows | 2 | Max. temperature(°C) | +125 | Min. temperature(°C) | -55 |
Nominal current (details) | max. 15 | Colour | Grey | Configuration | (z+d) |
Connector features | + sleeve | Connection (components) | Connector | Contact surface | Gold plated |
DIN standard (connector) | H15 | Connector orientation | Perpendicular (to the PCB) | Standards/certification marks | DIN 41612 |
Contact material | Copper alloy | Case material | PA | Material (details) | Moulded thermoplastic material, glass-fibre reinforced, UL 94 V0 |
Connector type | Edge connector | Connector type (category) | Edge connector (receptacle) |
This page is Female Connector - Type H, part number 09 06 215 2871.
You can find the detail information about specifications and dimensions on part number 09 06 215 2871.