Size C female connector (panel mount)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43 1900 004 03

Part Number
43 1900 004 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 6 Nominal voltage(V) 250 Connection Screw
Cable cross section(mm²) 0.14 - 0.75 Number of pins 2+PE Total number of pins 2
Socket diameter(mm) 4–6 Temperature range(°C) -20 - +120 Type C Series 230
Type (misc.) DIN EN 175301-803, metric thread M12 Standards/certification marks DIN EN 175301-803, metric thread M12 Colour Black

This page is Size C female connector (panel mount), part number 43 1900 004 03.
You can find the detail information about specifications and dimensions on part number 43 1900 004 03.

Tech Support