Eight insulated inputs / eight relay outputs (Part Numbers)

Eight insulated inputs / eight relay outputs
[Features] Isolated, low-cost model -Supports 32-bit 5 V PCI bus -8-channel relay output with PCI-7250 -8-channel isolated DI -Onboard LED indicator for relay status -Onboard relay drive circuit.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCI-7250

Part Number
PCI-7250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

285.15 €

1 5 Days

Loading...

  1. 1

Basic information

Type Digital Input/Output Bus PCI PCI bracket Standard
Dimension length(mm) 107 Dimension width(mm) 162 Input part (answer time/conversion time)(SEC) 100μ
Output part (Answer time/conversion time)(SEC) 8m

This page is Eight insulated inputs / eight relay outputs, part number PCI-7250.
You can find the detail information about specifications and dimensions on part number PCI-7250.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360