16 point insulated input / 16 point insulated output (Part Numbers)

16 point insulated input / 16 point insulated output
  • Volume Discount
[Features] Same isolation as PLC, ideal for field work -16-channel isolated digital inputs and 16 isolated digital outputs -x1-lane PCI Express interface -2,500 Vrms, opto-isolated -Sink current up to 500 mA per isolated output -2 external interrupt sources.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPCIE-7230

Part Number
LPCIE-7230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

335.46 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Type Digital Input/Output / Analog input and output Bus PCI Express PCI bracket Low Profile
Dimension length(mm) 120 Dimension width(mm) 65

This page is 16 point insulated input / 16 point insulated output, part number LPCIE-7230.
You can find the detail information about specifications and dimensions on part number LPCIE-7230.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360