Pillow block bearing pedestal stainless steel (24240) (Part Numbers)

Pillow block bearing pedestal stainless steel (24240)
· With a sealed, single-row ball bearing

· Compensates for misalignments on the shaft

· Internal diameter of the bearings with plus-tolerance

· Maintenance-free and corrosion protected

· Ready to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24240-20204
24240-25205
24240-30206
24240-35207
24240-40208
24240-45209
24240-50210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Height
(mm)
H1
(mm)
H2
(mm)
D3
(mm)
B
(mm)
A1
(mm)
L
(mm)
L1
(mm)
E=Hole spacing
(mm)
E1
(mm)
Housing Fastening screw(s) Bearing Weight (ERP)
(kg)

73.36 €

1 4 Days 206533.3141312712.738319519P 204M10MUC 204 / SUC 2040.7900

77.46 €

1 4 Days 257136.5151314014.33834.110519P 205M10MUC 205 / SUC 2050.8582

106.92 €

1 4 Days 308442.9171716515.94438.112120P 206M14MUC 206 / SUC 2061.5300

142.73 €

1 4 Days 359347.6181716717.54842.912720P 207M14MUC 207 / SUC 2071.9200

169.44 €

1 4 Days 4010049.21817184195449.213720P 208M14MUC 208 / SUC 2082.3300

208.53 €

1 4 Days 45106542017190195449.214620P 209M14MUC 209 / SUC 2092.6700

265.08 €

1 4 Days 5011357.22120206196051.615923P 210M16MUC 210 / SUC 2103.3100

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Stainless Steel Item Pillow block bearing
Version 1 Pedestal bearing Version 2 MUCP α 10°
RoHS Yes PL Edelstahl Yes

Tech Support