3 Axis clamping system for T-slots (41010) (Part Numbers)

3 Axis clamping system for T-slots (41010)
· Optimum accessibility to the workpiece

· Slot spacing from 63 to 126 mm

· Positive clamping without pre-embossing

· Clamping width from 22 to 236 mm (extendable)

· High clamping force on the workpiece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41010-063100

Part Number
41010-063100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,704.80 €

1 4 Days

Loading...

  1. 1

Basic information

Max. Clamping Force(N) 3000 or More Material Steel Type Main Body
Clamping force(N) 22000 Main material Mild steel Component material Steel
Item 3 axis clamping system Version 1 For t-slot A(mm) 63
A1(mm) 126 B(mm) 158 D(mm) 12.5
H=Clamping height(mm) 100 * Suitable for Slot spacing 63 - 126 RoHS Yes
Weight (ERP)(kg) 15.3450

This page is 3 Axis clamping system for T-slots (41010), part number 41010-063100.
You can find the detail information about specifications and dimensions on part number 41010-063100.

Tech Support