Unidirectional Regulator - Parallel Male Thread/Tube - RPL TG (Part Numbers)

Unidirectional Regulator - Parallel Male Thread/Tube - RPL TG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPL TG0400
RPL TG0600
RPL TG0601
RPL TG0800
RPL TG0801
RPL TG0802
RPL TG1001
RPL TG1002
RPL TG1003
RPL TG1201
RPL TG1202
RPL TG1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

6.53 €

1 7 Days 4G 1/8

6.53 €

1 7 Days 6G 1/8

6.98 €

1 7 Days 6G 1/4

6.98 €

1 7 Days 8G 1/8

7.40 €

1 7 Days 8G 1/4

9.32 €

1 7 Days 8G 3/8

11.12 €

1 7 Days 10G 1/4

9.98 €

1 7 Days 10G 3/8

10.47 €

1 7 Days 10G 1/2

12.63 €

1 7 Days 12G 1/4

13.15 €

1 7 Days 12G 3/8

10.97 €

1 7 Days 12G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support