Link clamps, hydraulic, double-acting, Form C drilled channels (K1858) (Part Numbers - CAD Download)

Link clamps, hydraulic, double-acting, Form C drilled channels (K1858)
· Integrated metal wiper

· Collision-free accessibility to the workpiece

· Lineless pressure supply

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1858.161304
K1858.251304
K1858.401304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
B2
(mm)
D
(mm)
G
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
H6
(mm)
H7
(mm)
Piston diameter
(mm)
L6
(mm)
B3
(mm)
L8
(mm)
L7
(mm)
L9
(mm)
Clamping force at 100 bar
(kN)
C (degrees) Clamping force at 350 bar
(kN)
Clamping force at 200 bar
(kN)
Weight
(kg)

378.35 €

1 4 Days 5238735M6x1211741.537.510.522.537.5523815281912.25271649387.526381.5695.2-0.7500

510.60 €

1 4 Days 7256850M8x221565054192255725624442425.241.82563.5561036563.96513.8-2.1500

552.00 €

1 4 Days 856213.570M10x221916567.720256810078366631.522-2544-534082.5781040.5629.565-194.2500

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidized Form C
Form-Type double-acting Item Link Clamp Version 1 hydraulic
Connection type drilled channels PL Edelstahl false RoHS true

Tech Support