Spring plungers with slot and POM ball, plastic (03004) (Part Numbers)

Spring plungers with slot and POM ball, plastic (03004)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03004-06
03004-08
03004-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body O.D./Thread M
(mm)
Initial Load
(N)
Max. Load
(N)
D1
(mm)
L=Length
(mm)
H
(mm)
N
(mm)

1.30 €

1 4 Days 69133.51411

1.60 €

1 4 Days 815305161.51.2

1.77 €

1 4 Days 10204061921.6

Loading...

  1. 1

Basic information

Tip Material POM Body Material Plastic Initial Load (Range)(N) 0.01 to 50

Tech Support