E6.1 E-chains®, E61.80 Series (Part Numbers)

E6.1 E-chains®, E61.80 Series
The E6.1 series is a development of the E6 series. It incorporates all the advantages of the E6 such as strength, cleanroom-compatibility and low weight in addition to even quieter operation at higher maximum speeds. In addition, its accessibility to the interior and the assembly and handling have been improved.
[Features]
- Low-noise - from a noise level of 32dB(A)1)
- Weight savings approx. 30% compared to the System E6
- Highly dynamic
- Extremely low vibration
- Cleanroom-compatible due to principle of low-abrasion for connectors, without pin/bore connection
- Virtually no polygon effect, smooth rolling operation
- Smooth interior design for a long lifetime for cables and hoses
- Crossbars removable along the inner and outer radius
- Option without camber (NC) simply by turning the inner link

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E61.80.05.150.0-[1-100/1]
E61.80.06.150.0-[1-100/1]
E61.80.07.150.0-[1-100/1]
E61.80.10.150.0-[1-100/1]
E61.80.11.150.0-[1-100/1]
E61.80.12.150.0-[1-100/1]
E61.80.13.150.0-[1-100/1]
E61.80.15.150.0-[1-100/1]
E61.80.16.150.0-[1-100/1]
E61.80.17.150.0-[1-100/1]
E61.80.18.150.0-[1-100/1]
E61.80.20.150.0-[1-100/1]
E61.80.21.150.0-[1-100/1]
E61.80.22.150.0-[1-100/1]
E61.80.23.150.0-[1-100/1]
E61.80.25.150.0-[1-100/1]
E61.80.26.150.0-[1-100/1]
E61.80.27.150.0-[1-100/1]
E61.80.28.150.0-[1-100/1]
E61.80.30.150.0-[1-100/1]
E61.80.31.150.0-[1-100/1]
E61.80.32.150.0-[1-100/1]
E61.80.33.150.0-[1-100/1]
E61.80.35.150.0-[1-100/1]
E61.80.36.150.0-[1-100/1]
E61.80.37.150.0-[1-100/1]
E61.80.38.150.0-[1-100/1]
E61.80.40.150.0-[1-100/1]
E61.80.41.150.0-[1-100/1]
E61.80.42.150.0-[1-100/1]
E61.80.43.150.0-[1-100/1]
E61.80.45.150.0-[1-100/1]
E61.80.46.150.0-[1-100/1]
E61.80.47.150.0-[1-100/1]
E61.80.48.150.0-[1-100/1]
E61.80.50.150.0-[1-100/1]
E61.80.51.150.0-[1-100/1]
E61.80.52.150.0-[1-100/1]
E61.80.53.150.0-[1-100/1]
E61.80.55.150.0-[1-100/1]
E61.80.60.150.0-[1-100/1]
E61.80.169.150.0-[1-100/1]
E61.80.182.150.0-[1-100/1]
E61.80.207.150.0-[1-100/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Links Bending Radius Color
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black
1 6 Days 1 ~ 100150Black

Loading...

  1. 1

Tech Support