Linear guideway carriages / recirculating roller bearing and guideway assembly / stainless steel / precision class selectable / RWU45-E-RROC (Part Numbers)

Linear guideway carriages / recirculating roller bearing and guideway assembly / stainless steel / precision class selectable / RWU45-E-RROC
[Specifications]
・Rail Width(mm): 120
・Mounting Height H(mm): 60
・Length L(mm): 145.9
・Preload class: G2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWU45-E-RROC-V3-G2

Part Number
RWU45-E-RROC-V3-G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

394.48 €

1 12 Days

Loading...

  1. 1

Basic information

Rail Width(mm) 120 Mounting Height H(mm) 60 Basic Load Rating: Dynamic Load(N) 92000
Basic Load Rating: Static Load(N) 215000 Length L(mm) 145.9 Preload class G2
Accuracy class V3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight 3.07 Customs tariff weight unit kg

This page is Linear guideway carriages / recirculating roller bearing and guideway assembly / stainless steel / precision class selectable / RWU45-E-RROC, part number RWU45-E-RROC-V3-G2.
You can find the detail information about specifications and dimensions on part number RWU45-E-RROC-V3-G2.

Tech Support