Signal conditioner, MACX MCR (Part Numbers)

Signal conditioner, MACX MCR
[Specifications]
・Construction type of device: Built-in device
・Width(mm): 12.6
・Height(mm): 112.5-116.9
・Depth(mm): 113.7
・Degree of protection (IP): IP20

Solutions for analog input signal processing Comprehensive solutions are available for connecting analog input signals from the field level to distributed control systems.
They include measuring transducers, signal conditioners, and repeater power supplies, as well as the Axioline F remote l/O system.
Suitable surge protection and system cabling solutions round out the comprehensive solution.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2811297
2811446
2811556
2811569
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Power consumption
(W)
Type of electric connection Rated supply voltage at DC
(V)

427.10 €

1 61 Days 112.50.8Screw connection24|230

413.20 €

1 75 Days 112.50.7Screw connection12|24

413.20 €

1 12 Days 116.70.7Other12|24

427.10 €

1 12 Days 116.90.8Other24|230

Loading...

  1. 1

Basic information

Mounting method Other Width(mm) 12.6 Depth(mm) 113.7
Switching current(A) - Number of channels 1 Switching power(VA) -
Type of power supply Other Operation temperature(°C) -20|70 Switching voltage(V) -
Switching frequency(Hz) - Degree of protection (IP) IP20 Number of output ranges +10 V ... -10 V 0
Number of output ranges +5 V ... -5 V 0 Number of output ranges 0 V ... 1 V 0 Number of output ranges 0 mA ... 10 mA 1
Number of output ranges 0 V ... 10 V 1 Number of output ranges 0 mV ... 100 mV 0 Number of output ranges 0 V ... 2 V 0
Number of output ranges 0 V ... 2.5 V 1 Number of output ranges 0 mA ... 20 mA 1 Number of output ranges 0 V ... 20 V 0
Number of output ranges 0 mV ... 200 mV 0 Number of output ranges 0 V ... 24 V 0 Number of output ranges 0 V ... 30 V 0
Number of output ranges 0 mV ... 300 mV 0 Number of output ranges 0 mA ... 5 mA 1 Number of output ranges 0 V ... 5 V 1
Number of output ranges 0 mV ... 500 mV 0 Number of output ranges 0 mV ... 60 mV 0 Number of output ranges -1 V ... +1 V 0
Number of output ranges 1 V ... 5 V 1 Number of output ranges -10 mA ... +10 mA 1 Number of output ranges -10 V ... +10 V 1
Number of output ranges 10 V ... 0 V 0 Number of output ranges 10 V ... 2 V 0 Number of output ranges -100 mV ... +100 mV 0
Number of output ranges -2 V ... +2 V 0 Number of output ranges 2 V ... 10 V 1 Number of output ranges -2.5 V ... +2.5 V 1
Number of output ranges -20 mA ... +20 mA 1 Number of output ranges -20 V ... +20 V 0 Number of output ranges 20 mA ... 0 mA 0
Number of output ranges 20 mA ... 4 mA 0 Number of output ranges -300 mV ... +300 mV 0 Number of output ranges 4 mA ... 20 mA 1
Number of output ranges -5 mA ... +5 mA 1 Number of output ranges -5 V ... +5 V 1 Number of output ranges 5 V ... 0 V 0
Number of output ranges 5 V ... 1 V 0 Number of output ranges -500 mV ... +500 mV 0 Number of output ranges -60 mV ... +60 mV 0
Number of input ranges +10 V ... -10 V 0 Number of input ranges +5 V ... -5 V 0 Number of input ranges 0 V ... 1 V 1
Number of input ranges 0 mA ... 10 mA 1 Number of input ranges 0 V ... 10 V 1 Number of input ranges 0 mV ... 100 mV 1
Number of input ranges 0 V ... 2 V 1 Number of input ranges 0 V ... 2.5 V 0 Number of input ranges 0 mA ... 20 mA 1
Number of input ranges 0 V ... 20 V 1 Number of input ranges 0 mV ... 200 mV 1 Number of input ranges 0 V ... 24 V 0
Number of input ranges 0 V ... 30 V 1 Number of input ranges 0 mV ... 300 mV 1 Number of input ranges 0 mA ... 5 mA 1
Number of input ranges 0 V ... 5 V 1 Number of input ranges 0 mV ... 500 mV 1 Number of input ranges 0 mV ... 60 mV 1
Number of input ranges -1 V ... +1 V 1 Number of input ranges 1 V ... 5 V 1 Number of input ranges -10 mA ... +10 mA 1
Number of input ranges -10 V ... +10 V 1 Number of input ranges 10 V ... 0 V 0 Number of input ranges 10 V ... 2 V 0
Number of input ranges -100 mV ... +100 mV 1 Number of input ranges -2 V ... +2 V 1 Number of input ranges 2 V ... 10 V 1
Number of input ranges -2.5 V ... +2.5 V 0 Number of input ranges -20 mA ... +20 mA 1 Number of input ranges -20 V ... +20 V 1
Number of input ranges 20 mA ... 0 mA 0 Number of input ranges 20 mA ... 4 mA 0 Number of input ranges -300 mV ... +300 mV 1
Number of input ranges 4 mA ... 20 mA 1 Number of input ranges -5 mA ... +5 mA 1 Number of input ranges -5 V ... +5 V 1
Number of input ranges 5 V ... 0 V 0 Number of input ranges 5 V ... 1 V 0 Number of input ranges -500 mV ... +500 mV 1
Number of input ranges -60 mV ... +60 mV 1 Rated operation frequency(Hz) -|- Rated supply voltage at AC(V) -|-
Load(Ohm) 600000|1000000 Load influence(%/100%) - Inherently safe according to EN 60947-5-6 NAMUR false
Galvanic separation between output to output false Galvanic separation between input and output true Galvanic separation between inputs false
Galvanic separation between supply voltage and all other current circuits true Construction type of device Built-in device Malfunction message output false
Temperature drift(%/K) 0.0075 SIL according to IEC 61508 -

Tech Support