Compact Rotary Table (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSA 200-2-300-3-D-GRS-AB-A-D-E-17-E
TSA 200-4-270-7-D-GRS-AB-A-D-E-17-E
TSA 300-2-300-7-D-GRS-AB-A-D-E-17-E
TSA 300-4-315-2-D-GRS-AB-A-D-E-17-E
TSA 400-2-330-7-D-GRS-AB-A-D-E-17-E
TSA 400-4-300-7-D-GRS-AB-A-D-E-17-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate diam.
(mm)
Weight
(g)
Stops Repeatability
(mm)
Indexing accuracy
(mm)
max. load axial
(N)
max. tilting torque
(Nm)
max. load radial
(N)
Weight with motorization
(kg)

2,666.66 €

1 30 Days 16025002±0.01 on Rs = 52.5 mm±0.02 on Rs = 52.5 mm7500250250025

2,666.66 €

1 30 Days 16025004±0.01 on Rs = 52.5 mm±0.02 on Rs = 52.5 mm7500250250025

3,166.66 €

1 30 Days 21550002±0.01 on Rs = 75 mm±0.02 on Rs = 75 mm10000300350050

3,166.66 €

1 30 Days 21550004±0.01 on Rs = 75 mm±0.02 on Rs = 75 mm10000300350050

3,883.33 €

1 30 Days 25080002±0.01 on Rs = 100 mm±0.02 on Rs = 100 mm150001000500080

3,883.33 €

1 30 Days 25080004±0.01 on Rs = 100 mm±0.02 on Rs = 100 mm150001000500080

Loading...

  1. 1

Tech Support