PU Round Belt - RPN (Part Numbers)

PU Round Belt - RPN
[Specifications]
・Material: Polyurethane
・Colour: Green
・Shore hardness(°): 88 Shore A

With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.
PU Round Belt - RPN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3150020-[1-30/1]
G3150030-[1-30/1]
G3150040-[1-30/1]
G3150050-[1-30/1]
G3150060-[1-30/1]
G3150070-[1-30/1]
G3150080-[1-30/1]
G3150090-[1-30/1]
G3150100-[1-30/1]
G3150120-[1-30/1]
G3150150-[1-30/1]
G3150180-[1-30/1]
G3150200-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Diameter
(mm)
Weight / m
(kg)
Description
1 3 Days 1 ~ 3020.004RPN 2.0
1 3 Days 1 ~ 3030.009RPN 3.0
1 3 Days 1 ~ 3040.015RPN 4.0
1 3 Days 1 ~ 3050.024RPN 5.0
1 3 Days 1 ~ 3060.034RPN 6.0
1 3 Days 1 ~ 3070.05RPN 7.0
1 3 Days 1 ~ 3080.06RPN 8.0
1 3 Days 1 ~ 3090.08RPN 9.0
1 3 Days 1 ~ 30100.1RPN 10.0
1 3 Days 1 ~ 30120.14RPN 12.0
1 3 Days 1 ~ 30150.21RPN 15.0
1 3 Days 1 ~ 30180.31RPN 18.0
1 3 Days 1 ~ 30200.38RPN 20.0

Loading...

  1. 1

Basic information

Material Polyurethane Version rough Tension cord No
Antistatic No FDA approval No Shore hardness(°) 88 Shore A
Colour Green

Tech Support