PU Round Belt - RM (Part Numbers)

PU Round Belt - RM
[Specifications]
・Material: Polyurethane
・Colour: Red
・Shore hardness(°): 90 Shore A

With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G3020020-[1-30/1]
G3020030-[1-30/1]
G3020040-[1-30/1]
G3020050-[1-30/1]
G3020063-[1-30/1]
G3020080-[1-30/1]
G3020095-[1-30/1]
G3020125-[1-30/1]
G3020150-[1-30/1]
G3020180-[1-30/1]
G3020200-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Diameter
(mm)
Weight / m
(kg)
Description
1 3 Days 1 ~ 3020.004RM 2.0
1 3 Days 1 ~ 3030.009RM 3.0
1 3 Days 1 ~ 3040.015RM 4.0
1 3 Days 1 ~ 3050.024RM 5.0
1 3 Days 1 ~ 306.30.037RM 6.3
1 3 Days 1 ~ 3080.06RM 8.0
1 3 Days 1 ~ 309.50.09RM 9.5
1 3 Days 1 ~ 3012.50.15RM 12.5
1 3 Days 1 ~ 30150.21RM 15.0
1 3 Days 1 ~ 30180.31RM 18.0
1 17 Days 1 ~ 30200.38RM 20.0

Loading...

  1. 1

Basic information

Material Polyurethane Version smooth Tension cord No
Antistatic No FDA approval Yes Shore hardness(°) 90 Shore A
Colour Red

Tech Support