Guided cylinder compact type MGC series air hydro type / copper-based / fluorine-based non-specification type (Part Numbers)

Guided cylinder compact type MGC series air hydro type / copper-based / fluorine-based non-specification type
[Air hydro type low hydraulic cylinder of 1.0 MPa or less]
·By using it together with the air hydro unit CC series, it is possible to drive at constant speed and low speed and intermediate stop similar to the hydraulic unit while using air equipment such as valves.
[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20-MGCLB20-125-R-B54Z
20-MGCLB32-400
20-MGCLB32-400-B54Z
20-MGCLB40-500-B54Z
MGCHMB50-150
MGCHMB50TF-150
MGCHMF20-150-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Type of Shaft Bearing With/without plate

660.85 €

1 26 Days 20125Low Speed / Non-use of Copper and fluoropolymer-based Material (Partially Plating)Copper and Fluorine Unavailable SpecificationsM ScrewB5452 pcs.Basic typeBall Bushing BearingWith rear plate

795.97 €

1 26 Days 32400Low Speed / Non-use of Copper and fluoropolymer-based Material (Partially Plating)Copper and Fluorine Unavailable SpecificationsRcWithout auto switch (built-in magnet)NoneNoneBasic typeBall Bushing BearingNone

862.69 €

1 26 Days 32400Low Speed / Non-use of Copper and fluoropolymer-based Material (Partially Plating)Copper and Fluorine Unavailable SpecificationsRcB5452 pcs.Basic typeBall Bushing BearingNone

1,094.90 €

1 26 Days 40500Low Speed / Non-use of Copper and fluoropolymer-based Material (Partially Plating)Copper and Fluorine Unavailable SpecificationsRcB5452 pcs.Basic typeBall Bushing BearingNone

810.31 €

1 26 Days 50150Low SpeedAir hide typeRcWithout auto switch (built-in magnet)NoneNoneBasic typeSlide bearingNone

810.32 €

1 26 Days 50150Low SpeedAir hide typeGWithout auto switch (built-in magnet)NoneNoneBasic typeSlide bearingNone

449.16 €

1 26 Days 20150Low SpeedAir hide typeM ScrewWithout auto switch (built-in magnet)NoneNoneFront mounting flange typeSlide bearingWith rear plate

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Standard Operating Temperature(℃) 5::60 End Locking NA
Valves NA Operating Pressure(MPa) 0.18::1.0

Tech Support