Toggle latches, Steel (Part Numbers - CAD Download)

Toggle latches, Steel
  • Promotional pricing
  • Volume Discount
The outstanding features of GN 8330 toggle latches are superior functionality and design. The integrated spring mechanism holds the locking lever and the clamping hook in the open position and allows
effortless operation.
Once the dead center is exceeded, the elasticity of the sheet metal parts will cause the hook clamp to close. In the clamped position, the required drill hole spacing is m2.
With the stroke w of the clamping hook, the elements to be connected can be pulled together during clamping.
The toggle latch can be secured against opening inadvertently with the so-called spring cotter pin. The spring cotter pin is placed into the d2 bore hole. Sealing is also possible via d2.
The retaining force given in the table is a guide value for the potentially static tensile stress load acting on the toggle latch. Depending on the conditions of use (e.g. when exposed to vibrations or shock impact), the retaining force may be impaired.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8330-15-ST-A
8330-15-ST-B
8330-20-ST-A
8330-20-ST-B
8330-29-ST-A
8330-29-ST-B
8330-40-ST-A
8330-40-ST-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width b1 Type Weight

7.70 €

1 Available 7 Days 15A, without spring cotter pin0.016

9.26 €

1 Available 7 Days 15B, with spring cotter pin0.017

10.56 €

1 Available 7 Days 20A, without spring cotter pin0.035

12.10 €

6.41 €

1 Available Same day

Stock

20B, with spring cotter pin0.036

20.68 €

10.96 €

1 Available Same day

Stock

29A, without spring cotter pin0.123

22.58 €

11.97 €

1 Available Same day

Stock

29B, with spring cotter pin0.128

32.98 €

17.48 €

1 Available Same day

Stock

40A, without spring cotter pin0.289

34.78 €

18.43 €

1 Available Same day

Stock

40B, with spring cotter pin0.294

Loading...

  1. 1

Basic information

Material ST-Steel

Tech Support