Stainless Steel-Two-way connector clamps (Part Numbers - CAD Download)

Stainless Steel-Two-way connector clamps
  • Volume Discount
The clamping bores of GN 131 two-way connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911.3 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
131-B12-B12-2-NI
131-B14-B14-2-NI
131-B15-B15-2-NI
131-B16-B16-2-NI
131-B18-B18-2-NI
131-B20-B20-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Weight
(kg)

45.94 €

1 Available 7 Days B 12B 120.203

45.94 €

1 Available 7 Days B 14B 140.190

45.94 €

1 Available 7 Days B 15B 150.190

46.14 €

1 Available 7 Days B 16B 160.170

46.56 €

1 Available 7 Days B 18B 180.148

46.56 €

1 Available 7 Days B 20B 200.140

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912 Material NI, Stainless Steel

Tech Support