Raw magnets (Part Numbers - CAD Download)

Raw magnets
  • Volume Discount
Raw magnets GN 55.1 are unshielded disc-shaped (annular) magnets.
Owing to their vast range of different magnet materials and sizes, they are suitable for virtually universal use. They are mostly attached by gluing.
When used without air gap, individual raw magnets always have lower adhesive forces than a magnet system in which shielding and magnetic return enormously intensify the force acting at the adhesion surface. Depending on the air gap between magnet and mating component, individual raw magnets - unlike magnet systems - can have substantially higher adhesive forces.
In the event that no suitable retaining magnets / magnet systems are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55.1-ND-12-3,​5-3
55.1-ND-15-4,​5-3,​5
55.1-ND-18-4,​5-4
55.1-ND-24-5,​5-4
55.1-ND-32-10,​5-2
55.1-ND-38-12-4
55.1-ND-48-15-5
55.1-ND-56-15-6
55.1-SC-15-8-3,​5
55.1-SC-18-8-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material of the magnet Outside diameter d1
(Ø)
Height h
(mm)
Innner diameter d2

2.12 €

10 Available 22 Days ND-NdFeB1233.5

3.52 €

10 Available Quote ND-NdFeB153.54.5

4.68 €

5 Available 7 Days ND-NdFeB1844.5

7.86 €

10 Available 7 Days ND-NdFeB2445.5

9.00 €

5 Available 7 Days ND-NdFeB32210.5

15.18 €

1 Available 7 Days ND-NdFeB38412

23.26 €

1 Available 7 Days ND-NdFeB48515

39.18 €

1 Available 7 Days ND-NdFeB56615

7.96 €

20 Available 7 Days SC-SmCo153.58

9.28 €

10 Available 7 Days SC-SmCo1848

Loading...

  1. 1

Tech Support