Grub screws, Stainless Steel (Part Numbers - CAD Download)

Grub screws, Stainless Steel
  • Promotional pricing
  • Volume Discount
Stainless-Steel-Grub screws GN 632.5 with ball point are as a rule used with Stainless Steel-Thrust pads GN 631.5.
The ball-Ø d2 is smaller than the thread core-Ø, which allows fitting over the ball end.
The combination of grub screws GN 632.1 and thrust pads GN 631.5 with gripping elements easily makes clamping screws of many different types.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
632.5-M6-30
632.5-M6-40
632.5-M6-50
632.5-M8-25
632.5-M8-40
632.5-M8-50
632.5-M8-63
632.5-M10-40
632.5-M10-50
632.5-M10-63
632.5-M10-80
632.5-M12-40
632.5-M12-63
632.5-M12-80
632.5-M12-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length l Thread d1

1.52 €

1 Available 7 Days 30M 6

1.60 €

1 Available 7 Days 40M 6

1.68 €

1 Available 7 Days 50M 6

1.56 €

0.83 €

1 Available Same day

Stock

25M 8

1.76 €

1 Available 7 Days 40M 8

1.88 €

1.00 €

1 Available Same day

Stock

50M 8

2.06 €

1.09 €

1 Available Same day

Stock

63M 8

2.08 €

1 Available 3 Days 40M 10

2.30 €

1 Available 7 Days 50M 10

2.62 €

1.39 €

1 Available Same day

Stock

63M 10

3.26 €

1 Available 7 Days 80M 10

3.26 €

1.73 €

1 Available Same day

Stock

40M 12

4.00 €

1 Available 7 Days 63M 12

4.76 €

1 Available Same day

Stock

80M 12

5.48 €

1 Available 7 Days 100M 12

Loading...

  1. 1

Tech Support