Round rod spacers / plastic / two-sided internal thread / AR (Part Numbers)

Round rod spacers / plastic / two-sided internal thread / AR
  • Promotional pricing
  • Volume Discount
[Nominal Thread Diameter (M)] 2.6 / 3 / 4 / 5
[Materials] Duracon (POM)
[Color] Milky white, black
[Thermal Deformation Temperature] 1.82 Mpa, 110°C
[UL Standard] UL94-HB (material)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AR-2603
AR-310
AR-430
AR-445B
AR-450
AR-480
AR-520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter D
(φ)
Length L
(mm)

2.59 €

20 5 Days 1053

5.27 €

1.58 €

1 Available Same day

Stock

10610

0.64 €

50 19 Days 10830

1.00 €

50 19 Days 10845

0.90 €

50 19 Days 10850

1.46 €

50 19 Days 10880

0.65 €

10 19 Days 101020

Loading...

  1. 1

Basic information

Material Resin Surface Treatment NA Scale No memory
Lower-inside Edge Finishing NA Gas vent hole NA Material Details Duracon (POM)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360